Grove Gear W8520054.00 - BM852-40-R-210
Part #:W8520054.00
Catalog #:BM852-40-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | L1: | 14.3 in |
| BF: | 0.53 | BD: | 9 |
| O: | 4.78 in | U: | 1.25 in |
| T: | 2 | K: | 5.5 in |
| G: | 2.91 | D: | 5.12 |
| TAP Depth: | 1.25 in | J: | 11 in |
| F: | 5.81 | AK: | 8.5 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | BE1: | 0.5 in |
| C: | 14 in | AJ: | 7.25 |
| H-Tap size: | 5/8-11 UNC in | A: | 7.19 |
| N: | 9.06 |
Technical Specifications
| Assembly: | BM-R | Product Type: | Right Angle |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Output Key: | 1/2 X 3.50 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | Right |
| Ratio: | 40:1 | Input Diameter (in): | 1.25 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 8.105 | Input RPM: | 1,750 |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 43 | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

