Grove Gear W8520061.00 - BM852-40-D-210
Part #:W8520061.00
Catalog #:BM852-40-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | N: | 9.06 |
| L1: | 14.3 in | F: | 5.81 |
| K: | 5.5 in | J: | 11 in |
| D: | 5.12 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| U: | 1.25 in | B: | 13 |
| C: | 14 in | AJ: | 7.25 |
| O*: | 4.53 in | G: | 2.91 |
| I: | 7.5 in | T: | 2 |
| BE1: | 0.5 in | A: | 7.19 |
| L: | 10.88 in | H-Tap size: | 5/8-11 UNC in |
| BD: | 9 | TAP Depth: | 1.25 in |
Technical Specifications
| Output Diameter (in): | 2 in | Output RPM: | 43 |
| Motor Frame Size: | 210 | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-D |
| Output Key: | 1/2 X 3.50 | Input HP @ 1750 RPM: | 8.105 |
| Series Code: | GR | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Ratio Range: | 40:1 |
| Output Shaft Direction: | Double | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

