Grove Gear W8520067.00 - BM852-30-L-250
Part #:W8520067.00
Catalog #:BM852-30-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | F: | 5.81 |
| I: | 7.5 in | AJ: | 7.25 |
| TAP Depth: | 1.25 in | AK: | 8.5 |
| N: | 9.06 | BF: | 0.53 |
| BE1: | 0.5 in | O: | 4.78 in |
| H-Tap size: | 5/8-11 UNC in | B: | 13 |
| K: | 5.5 in | D: | 5.12 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| L1: | 14.86 in | C: | 14 in |
| G: | 2.91 | J: | 11 in |
| U: | 1.25 in | BD: | 9 |
| A: | 7.19 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | BM-L | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Output Shaft: | Solid Shaft | Output RPM: | 58 |
| Series Code: | GR | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.50 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 10.538 |
| Ratio Range: | 30:1 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output Shaft Direction: | Left | Motor Frame Size: | 250 |
| Input Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

