Grove Gear W8520068.00 - BM852-40-L-250
Part #:W8520068.00
Catalog #:BM852-40-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| H-Tap size: | 5/8-11 UNC in | N: | 9.06 |
| B: | 13 | L1: | 14.86 in |
| J: | 11 in | T: | 2 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| C: | 14 in | F: | 5.81 |
| BE1: | 0.5 in | BD: | 9 |
| O: | 4.78 in | D: | 5.12 |
| A: | 7.19 | K: | 5.5 in |
| L: | 10.88 in | AK: | 8.5 |
| U: | 1.25 in | TAP Depth: | 1.25 in |
| G: | 2.91 |
Technical Specifications
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.50 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | BM-L | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 8.105 | Motor Frame Size: | 250 |
| Series Code: | GR | Product Type: | Right Angle |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 43 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Output Diameter (in): | 2 in |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

