Grove Gear W8520069.00 - BM852-50-L-250
Part #:W8520069.00
Catalog #:BM852-50-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | L: | 10.88 in |
| J: | 11 in | I: | 7.5 in |
| AJ: | 7.25 | K: | 5.5 in |
| G: | 2.91 | H-Tap size: | 5/8-11 UNC in |
| C: | 14 in | L1: | 14.86 in |
| U: | 1.25 in | O: | 4.78 in |
| T: | 2 | BF: | 0.53 |
| TAP Depth: | 1.25 in | B: | 13 |
| F: | 5.81 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 5.12 |
| N: | 9.06 | BD: | 9 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | BM-L |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | Left | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.777 |
| Output RPM: | 35 | Output Shaft Assembly Code: | L |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Output Diameter (in): | 2 in | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Output Key: | 1/2 X 3.50 | Motor Frame Size: | 250 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

