Grove Gear W8520070.00 - BM852-60-L-250
Part #:W8520070.00
Catalog #:BM852-60-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | D: | 5.12 |
| A: | 7.19 | L: | 10.88 in |
| BD: | 9 | BE1: | 0.5 in |
| N: | 9.06 | I: | 7.5 in |
| U: | 1.25 in | H-Tap size: | 5/8-11 UNC in |
| AJ: | 7.25 | O: | 4.78 in |
| B: | 13 | C: | 14 in |
| AK: | 8.5 | K: | 5.5 in |
| T: | 2 | F: | 5.81 |
| G: | 2.91 | J: | 11 in |
| L1: | 14.86 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Motor Frame Size: | 250 | Output Diameter (in): | 2 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | BM-L |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.816 | Gear Type: | Worm |
| Ratio: | 60:1 | Center Distance (in): | 5.25 |
| Output RPM: | 29 | Output Shaft Assembly Code: | L |
| Input Keyway: | 1/4 X 3.00 in | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | Left | Series Code: | GR |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Output Key: | 1/2 X 3.50 | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

