Grove Gear W8520073.00 - BM852-20-R-250
Part #:W8520073.00
Catalog #:BM852-20-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 2 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| N: | 9.06 | BD: | 9 |
| B: | 13 | J: | 11 in |
| D: | 5.12 | L: | 10.88 in |
| F: | 5.81 | C: | 14 in |
| L1: | 14.86 in | O: | 4.78 in |
| H-Tap size: | 5/8-11 UNC in | I: | 7.5 in |
| K: | 5.5 in | TAP Depth: | 1.25 in |
| A: | 7.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output RPM: | 87 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Assembly: | BM-R |
| Input HP @ 1750 RPM: | 14.56 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.50 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | GR | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Motor Frame Size: | 250 |
| Ratio Range: | 20:1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

