Grove Gear W8520084.00 - BM852-60-D-250
Part #:W8520084.00
Catalog #:BM852-60-D-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | U: | 1.25 in |
| H-Tap size: | 5/8-11 UNC in | F: | 5.81 |
| O*: | 4.53 in | N: | 9.06 |
| D: | 5.12 | L1: | 14.86 in |
| A: | 7.19 | C: | 14 in |
| I: | 7.5 in | BD: | 9 |
| T: | 2 | BE1: | 0.5 in |
| L: | 10.88 in | TAP Depth: | 1.25 in |
| AK: | 8.5 | B: | 13 |
| K: | 5.5 in | Center Distance (in): | 5.25 in |
| J: | 11 in | G: | 2.91 |
| O: | 4.78 in | AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | D |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Series Code: | GR |
| Housing Material: | Cast Iron | Motor Frame Size: | 250 |
| Input HP @ 1750 RPM: | 5.816 | Output RPM: | 29 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-D |
| Output Diameter (in): | 2 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Output Key: | 1/2 X 3.50 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | Double | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

