Grove Gear W8520108.00 - BM852-50-L-56
Part #:W8520108.00
Catalog #:BM852-50-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | O: | 4.78 in |
| H-Tap size: | 5/8-11 UNC in | K: | 5.5 in |
| C: | 14 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| D: | 5.12 | BD: | 6.5 |
| G: | 2.91 | A: | 7.19 |
| TAP Depth: | 1.25 in | N: | 9.06 |
| B: | 13 | U: | 1.25 in |
| J: | 11 in | T: | 2 |
| F: | 5.81 | LM: | 13.21 |
| BE: | 0.38 in | AJ: | 5.88 |
| I: | 7.5 in |
Technical Specifications
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-L | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 6.777 |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Series Code: | GR | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 50:1 |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.50 |
| Input Keyway: | 1/4 X 3.00 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

