Grove Gear W8520109.00 - BM852-60-L-56
Part #:W8520109.00
Catalog #:BM852-60-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AJ: | 5.88 |
| TAP Depth: | 1.25 in | C: | 14 in |
| G: | 2.91 | D: | 5.12 |
| LM: | 13.21 | B: | 13 |
| O: | 4.78 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| N: | 9.06 | T: | 2 |
| BD: | 6.5 | BE: | 0.38 in |
| K: | 5.5 in | H-Tap size: | 5/8-11 UNC in |
| L: | 10.88 in | F: | 5.81 |
| J: | 11 in | BF: | 0.41 |
| A: | 7.19 |
Technical Specifications
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Motor Frame Size: | 56 |
| Input Diameter (in): | 1.25 in | Assembly: | BM-L |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Input Keyway: | 1/4 X 3.00 in | Thrust Rating - output shaft: | 3412 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 1/2 X 3.50 |
| Output Shaft: | Solid Shaft | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 5.816 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Series Code: | GR | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Output RPM: | 29 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

