Grove Gear W8520118.00 - BM852-30-R-56
Part #:W8520118.00
Catalog #:BM852-30-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | BE: | 0.38 in |
| AJ: | 5.88 | N: | 9.06 |
| G: | 2.91 | J: | 11 in |
| B: | 13 | F: | 5.81 |
| AK: | 4.5 | BF: | 0.41 |
| O: | 4.78 in | T: | 2 |
| D: | 5.12 | BD: | 6.5 |
| TAP Depth: | 1.25 in | I: | 7.5 in |
| A: | 7.19 | Center Distance (in): | 5.25 in |
| H-Tap size: | 5/8-11 UNC in | L: | 10.88 in |
| C: | 14 in | LM: | 13.21 |
| U: | 1.25 in |
Technical Specifications
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 58 |
| Motor Frame Size: | 56 | Ratio: | 30:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.50 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Assembly: | BM-R | Output Shaft: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Right |
| Input HP @ 1750 RPM: | 10.538 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | R |
| Series Code: | GR | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

