Grove Gear W8520120.00 - BM852-50-R-56
Part #:W8520120.00
Catalog #:BM852-50-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | N: | 9.06 |
| BE: | 0.38 in | K: | 5.5 in |
| A: | 7.19 | H-Tap size: | 5/8-11 UNC in |
| C: | 14 in | U: | 1.25 in |
| J: | 11 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | TAP Depth: | 1.25 in |
| O: | 4.78 in | BF: | 0.41 |
| AK: | 4.5 | I: | 7.5 in |
| L: | 10.88 in | B: | 13 |
| LM: | 13.21 | F: | 5.81 |
| BD: | 6.5 | T: | 2 |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Key: | 1/2 X 3.50 | Input Diameter (in): | 1.25 in |
| Ratio: | 50:1 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Series Code: | GR |
| Assembly: | BM-R | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 6.777 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Motor Frame Size: | 56 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

