Grove Gear W8520123.00 - BM852-100-R-56
Part #:W8520123.00
Catalog #:BM852-100-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | B: | 13 |
| TAP Depth: | 1.25 in | N: | 9.06 |
| C: | 14 in | I: | 7.5 in |
| BD: | 6.5 | F: | 5.81 |
| Center Distance (in): | 5.25 in | K: | 5.5 in |
| A: | 7.19 | H-Tap size: | 5/8-11 UNC in |
| T: | 2 | LM: | 13.21 |
| AK: | 4.5 | BF: | 0.41 |
| L: | 10.88 in | U: | 1.25 in |
| BE: | 0.38 in | O: | 4.78 in |
| AJ: | 5.88 | D: | 5.12 |
| G: | 2.91 |
Technical Specifications
| Output Shaft: | Solid Shaft | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.50 |
| Output RPM: | 17 | Service Factor: | 1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 56 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2 in |
| Series Code: | GR | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | BM-R |
| Output Shaft Direction: | Right | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 1.25 in | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.072 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

