Grove Gear W8520124.00 - BM852-05-D-56
Part #:W8520124.00
Catalog #:BM852-05-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | TAP Depth: | 1.25 in |
| AJ: | 5.88 | T: | 2 |
| BF: | 0.41 | C: | 14 in |
| B: | 13 | AK: | 4.5 |
| U: | 1.25 in | BE: | 0.38 in |
| K: | 5.5 in | O*: | 4.53 in |
| O: | 4.78 in | I: | 7.5 in |
| F: | 5.81 | L: | 10.88 in |
| A: | 7.19 | N: | 9.06 |
| G: | 2.91 | LM: | 13.21 |
| D: | 5.12 | BD: | 6.5 |
| J: | 11 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output RPM: | 350 |
| Assembly: | BM-D | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 1675 |
| Output Shaft Direction: | Double | Input Style: | Flexible Coupling Input |
| Ratio: | 5:1 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.50 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Solid Shaft | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 32.51 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

