Grove Gear W8520125.00 - BM852-7.5-D-56
Part #:W8520125.00
Catalog #:BM852-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 2 |
| H-Tap size: | 5/8-11 UNC in | C: | 14 in |
| I: | 7.5 in | J: | 11 in |
| Center Distance (in): | 5.25 in | BD: | 6.5 |
| A: | 7.19 | N: | 9.06 |
| U: | 1.25 in | F: | 5.81 |
| B: | 13 | TAP Depth: | 1.25 in |
| O: | 4.78 in | K: | 5.5 in |
| AJ: | 5.88 | LM: | 13.21 |
| G: | 2.91 | BE: | 0.38 in |
| O*: | 4.53 in | D: | 5.12 |
| BF: | 0.41 | L: | 10.88 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | BM-D |
| Output Shaft Assembly Code: | D | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Double | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Thrust Rating - output shaft: | 2021 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 28.1 | Output Key: | 1/2 X 3.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

