Grove Gear W8520128.00 - BM852-20-D-56
Part #:W8520128.00
Catalog #:BM852-20-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | K: | 5.5 in |
| G: | 2.91 | LM: | 13.21 |
| N: | 9.06 | J: | 11 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| H-Tap size: | 5/8-11 UNC in | O*: | 4.53 in |
| BD: | 6.5 | AJ: | 5.88 |
| O: | 4.78 in | U: | 1.25 in |
| B: | 13 | AK: | 4.5 |
| BE: | 0.38 in | A: | 7.19 |
| L: | 10.88 in | BF: | 0.41 |
| T: | 2 | TAP Depth: | 1.25 in |
| I: | 7.5 in | C: | 14 in |
Technical Specifications
| Output Shaft Assembly Code: | D | Output Diameter (in): | 2 in |
| Output RPM: | 87 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.50 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | GR |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | Double | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | BM-D |
| Input HP @ 1750 RPM: | 14.56 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 20:1 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

