Grove Gear W8520136.00 - BM852-05-L-140
Part #:W8520136.00
Catalog #:BM852-05-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | C: | 14 in |
| BD: | 6.5 | A: | 7.19 |
| D: | 5.12 | LM: | 13.21 |
| BF: | 0.41 | AJ: | 5.88 |
| O: | 4.78 in | K: | 5.5 in |
| T: | 2 | J: | 11 in |
| F: | 5.81 | N: | 9.06 |
| BE: | 0.38 in | B: | 13 |
| AK: | 4.5 | G: | 2.91 |
| U: | 1.25 in | TAP Depth: | 1.25 in |
| H-Tap size: | 5/8-11 UNC in | L: | 10.88 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.50 |
| Assembly: | BM-L | Series Code: | GR |
| Output Shaft Direction: | Left | Thrust Rating - output shaft: | 1675 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 140 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 32.51 | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

