Grove Gear W8520137.00 - BM852-7.5-L-140
Part #:W8520137.00
Catalog #:BM852-7.5-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | I: | 7.5 in |
| H-Tap size: | 5/8-11 UNC in | LM: | 13.21 |
| A: | 7.19 | C: | 14 in |
| B: | 13 | L: | 10.88 in |
| K: | 5.5 in | J: | 11 in |
| AJ: | 5.88 | D: | 5.12 |
| F: | 5.81 | TAP Depth: | 1.25 in |
| T: | 2 | BD: | 6.5 |
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| G: | 2.91 | N: | 9.06 |
| U: | 1.25 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.50 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | BM-L |
| Ratio: | 7.5:1 | Series Code: | GR |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2021 | Output RPM: | 233 |
| Output Shaft Assembly Code: | L | Input HP @ 1750 RPM: | 28.1 |
| Motor Frame Size: | 140 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft: | Solid Shaft |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

