Grove Gear W8520149.00 - BM852-7.5-R-140
Part #:W8520149.00
Catalog #:BM852-7.5-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | TAP Depth: | 1.25 in |
| B: | 13 | T: | 2 |
| LM: | 13.21 | D: | 5.12 |
| O: | 4.78 in | BF: | 0.41 |
| I: | 7.5 in | BE: | 0.38 in |
| U: | 1.25 in | AJ: | 5.88 |
| J: | 11 in | H-Tap size: | 5/8-11 UNC in |
| BD: | 6.5 | N: | 9.06 |
| K: | 5.5 in | L: | 10.88 in |
| G: | 2.91 | F: | 5.81 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| C: | 14 in |
Technical Specifications
| Input HP @ 1750 RPM: | 28.1 | Ratio Range: | 7.5:1 |
| Input Keyway: | 1/4 X 3.00 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | Right |
| Output RPM: | 233 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.50 |
| Output Shaft Assembly Code: | R | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2021 | Series Code: | GR |
| Assembly: | BM-R | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

