Grove Gear W8520152.00 - BM852-20-R-140
Part #:W8520152.00
Catalog #:BM852-20-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | BE: | 0.38 in |
| LM: | 13.21 | K: | 5.5 in |
| BF: | 0.41 | U: | 1.25 in |
| A: | 7.19 | T: | 2 |
| AJ: | 5.88 | BD: | 6.5 |
| C: | 14 in | F: | 5.81 |
| I: | 7.5 in | J: | 11 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | O: | 4.78 in |
| TAP Depth: | 1.25 in | AK: | 4.5 |
| D: | 5.12 | N: | 9.06 |
| B: | 13 |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Series Code: | GR |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.50 | Output RPM: | 87 |
| Assembly: | BM-R | Output Diameter (in): | 2 in |
| Output Shaft: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | R | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.56 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

