Grove Gear W8520154.00 - BM852-30-R-140
Part #:W8520154.00
Catalog #:BM852-30-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | H-Tap size: | 5/8-11 UNC in |
| O: | 4.78 in | BF: | 0.41 |
| BE: | 0.38 in | LM: | 13.21 |
| A: | 7.19 | Center Distance (in): | 5.25 in |
| K: | 5.5 in | L: | 10.88 in |
| N: | 9.06 | BD: | 6.5 |
| T: | 2 | TAP Depth: | 1.25 in |
| AJ: | 5.88 | D: | 5.12 |
| I: | 7.5 in | C: | 14 in |
| U: | 1.25 in | G: | 2.91 |
| B: | 13 | J: | 11 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft: | Solid Shaft | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Ratio: | 30:1 |
| Output Shaft Direction: | Right | Input HP @ 1750 RPM: | 10.538 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2 in |
| Input Style: | Flexible Coupling Input | Assembly: | BM-R |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Motor Frame Size: | 140 | Reducer: | Worm - Right Angle |
| Output RPM: | 58 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Assembly Code: | R | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

