Grove Gear W8520160.00 - BM852-05-D-140
Part #:W8520160.00
Catalog #:BM852-05-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 5.12 |
| LM: | 13.21 | O: | 4.78 in |
| K: | 5.5 in | T: | 2 |
| U: | 1.25 in | BD: | 6.5 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| I: | 7.5 in | H-Tap size: | 5/8-11 UNC in |
| J: | 11 in | TAP Depth: | 1.25 in |
| N: | 9.06 | F: | 5.81 |
| O*: | 4.53 in | A: | 7.19 |
| AK: | 4.5 | B: | 13 |
| C: | 14 in | BE: | 0.38 in |
| L: | 10.88 in | G: | 2.91 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1675 | Output Key: | 1/2 X 3.50 |
| Output Shaft Assembly Code: | D | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Assembly: | BM-D | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 5:1 |
| Motor Frame Size: | 140 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 32.51 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

