Grove Gear W8520162.00 - BM852-10-D-140
Part #:W8520162.00
Catalog #:BM852-10-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AK: | 4.5 |
| N: | 9.06 | A: | 7.19 |
| AJ: | 5.88 | F: | 5.81 |
| D: | 5.12 | G: | 2.91 |
| C: | 14 in | J: | 11 in |
| BF: | 0.41 | K: | 5.5 in |
| O*: | 4.53 in | BE: | 0.38 in |
| T: | 2 | B: | 13 |
| L: | 10.88 in | I: | 7.5 in |
| H-Tap size: | 5/8-11 UNC in | Center Distance (in): | 5.25 in |
| TAP Depth: | 1.25 in | LM: | 13.21 |
| O: | 4.78 in | BD: | 6.5 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2449 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output RPM: | 175 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 10:1 | Motor Frame Size: | 140 |
| Gear Type: | Worm | Assembly: | BM-D |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 23.15 | Output Key: | 1/2 X 3.50 |
| Ratio Range: | 10:1 | Series Code: | GR |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

