Grove Gear W8520177.00 - BM852-05-R-180
Part #:W8520177.00
Catalog #:BM852-05-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 5.5 in | J: | 11 in |
| O: | 4.78 in | I: | 7.5 in |
| F: | 5.81 | C: | 14 in |
| T: | 2 | L: | 10.88 in |
| BE1: | 0.5 in | N: | 9.06 |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| H-Tap size: | 5/8-11 UNC in | D: | 5.12 |
| A: | 7.19 | B: | 13 |
| BD: | 9 | G: | 2.91 |
| AJ: | 7.25 | BF: | 0.53 |
| TAP Depth: | 1.25 in | AK: | 8.5 |
| U: | 1.25 in |
Technical Specifications
| Output RPM: | 350 | Input HP @ 1750 RPM: | 32.51 |
| Output Key: | 1/2 X 3.50 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1675 | Output Shaft Direction: | Right |
| Input Style: | Flexible Coupling Input | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | GR | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Ratio Range: | 5:1 | Assembly: | BM-R |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 2 in |
| Input Keyway: | 1/4 X 3.00 in | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |

