Grove Gear W8520178.00 - BM852-7.5-R-180
Part #:W8520178.00
Catalog #:BM852-7.5-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | K: | 5.5 in |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | A: | 7.19 |
| F: | 5.81 | BD: | 9 |
| BF: | 0.53 | D: | 5.12 |
| I: | 7.5 in | G: | 2.91 |
| L: | 10.88 in | O: | 4.78 in |
| T: | 2 | H-Tap size: | 5/8-11 UNC in |
| AK: | 8.5 | B: | 13 |
| BE1: | 0.5 in | U: | 1.25 in |
| J: | 11 in | TAP Depth: | 1.25 in |
| C: | 14 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 233 |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2021 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.50 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180 | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 28.1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Assembly: | BM-R | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

