Grove Gear W8520181.00 - BM852-100-R-180
Part #:W8520181.00
Catalog #:BM852-100-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | F: | 5.81 |
| TAP Depth: | 1.25 in | A: | 7.19 |
| AJ: | 7.25 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| BD: | 9 | O: | 4.78 in |
| J: | 11 in | T: | 2 |
| BF: | 0.53 | H-Tap size: | 5/8-11 UNC in |
| G: | 2.91 | K: | 5.5 in |
| D: | 5.12 | AK: | 8.5 |
| N: | 9.06 | I: | 7.5 in |
| U: | 1.25 in | C: | 14 in |
| L1: | 14.3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio: | 100:1 |
| Output Shaft Direction: | Right | Input HP @ 1750 RPM: | 2.072 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | GR | Assembly: | BM-R |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 180 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Solid Shaft | Output RPM: | 17 |
| Output Key: | 1/2 X 3.50 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

