Grove Gear W8520191.00 - BM852-100-L-210
Part #:W8520191.00
Catalog #:BM852-100-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | D: | 5.12 |
| L1: | 14.3 in | A: | 7.19 |
| C: | 14 in | B: | 13 |
| J: | 11 in | TAP Depth: | 1.25 in |
| BE1: | 0.5 in | N: | 9.06 |
| BD: | 9 | T: | 2 |
| H-Tap size: | 5/8-11 UNC in | AJ: | 7.25 |
| U: | 1.25 in | L: | 10.88 in |
| AK: | 8.5 | BF: | 0.53 |
| K: | 5.5 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| G: | 2.91 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Assembly: | BM-L |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.072 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Output Diameter (in): | 2 in |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | GR |
| Output RPM: | 17 | Output Shaft Direction: | Left |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Ratio: | 100:1 |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.50 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |

