Grove Gear W8520200.00 - BM852-80-D-210
Part #:W8520200.00
Catalog #:BM852-80-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| J: | 11 in | C: | 14 in |
| L: | 10.88 in | O: | 4.78 in |
| G: | 2.91 | BF: | 0.53 |
| TAP Depth: | 1.25 in | AK: | 8.5 |
| U: | 1.25 in | H-Tap size: | 5/8-11 UNC in |
| F: | 5.81 | O*: | 4.53 in |
| AJ: | 7.25 | D: | 5.12 |
| I: | 7.5 in | BD: | 9 |
| A: | 7.19 | B: | 13 |
| N: | 9.06 | T: | 2 |
| K: | 5.5 in | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 80:1 |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2 in |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-D |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 21 |
| Output Key: | 1/2 X 3.50 | Housing Material: | Cast Iron |
| Series: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Direction: | Double | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 2.906 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

