Grove Gear W8520204.00 - BM852-25-L-250
Part #:W8520204.00
Catalog #:BM852-25-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BD: | 9 |
| U: | 1.25 in | AJ: | 7.25 |
| I: | 7.5 in | L: | 10.88 in |
| TAP Depth: | 1.25 in | BF: | 0.53 |
| N: | 9.06 | L1: | 14.86 in |
| C: | 14 in | G: | 2.91 |
| Center Distance (in): | 5.25 in | J: | 11 in |
| H-Tap size: | 5/8-11 UNC in | B: | 13 |
| D: | 5.12 | BE1: | 0.5 in |
| A: | 7.19 | F: | 5.81 |
| T: | 2 | K: | 5.5 in |
| O: | 4.78 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Series Code: | GR |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Gear Type: | Worm | Motor Frame Size: | 250 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 25:1 | Output RPM: | 70 |
| Assembly: | BM-L | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.50 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 12.19 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

