Grove Gear W8520209.00 - BM852-25-R-250
Part #:W8520209.00
Catalog #:BM852-25-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | L1: | 14.86 in |
| U: | 1.25 in | B: | 13 |
| A: | 7.19 | T: | 2 |
| L: | 10.88 in | N: | 9.06 |
| J: | 11 in | G: | 2.91 |
| F: | 5.81 | C: | 14 in |
| BF: | 0.53 | AK: | 8.5 |
| K: | 5.5 in | D: | 5.12 |
| AJ: | 7.25 | BE1: | 0.5 in |
| O: | 4.78 in | BD: | 9 |
| TAP Depth: | 1.25 in |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.50 |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | Right |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 12.19 | Motor Frame Size: | 250 |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | BM-R | Output Shaft Assembly Code: | R |
| Series Code: | GR | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9517 in/lbs |

