Grove Gear W8520210.00 - BM852-80-R-250
Part #:W8520210.00
Catalog #:BM852-80-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | A: | 7.19 |
| AK: | 8.5 | H-Tap size: | 5/8-11 UNC in |
| I: | 7.5 in | BE1: | 0.5 in |
| G: | 2.91 | TAP Depth: | 1.25 in |
| BF: | 0.53 | D: | 5.12 |
| Center Distance (in): | 5.25 in | N: | 9.06 |
| C: | 14 in | L: | 10.88 in |
| K: | 5.5 in | AJ: | 7.25 |
| B: | 13 | BD: | 9 |
| T: | 2 | O: | 4.78 in |
| U: | 1.25 in | L1: | 14.86 in |
| J: | 11 in |
Technical Specifications
| Output RPM: | 21 | Input HP @ 1750 RPM: | 2.906 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 250 |
| Gear Type: | Worm | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.25 in | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.50 | Input Style: | Flexible Coupling Input |
| Series Code: | GR | Ratio: | 80:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-R |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | Right |
| Ratio Range: | 80:1 | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |

