Grove Gear W8520211.00 - BM852-100-R-250
Part #:W8520211.00
Catalog #:BM852-100-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | B: | 13 |
| C: | 14 in | AJ: | 7.25 |
| O: | 4.78 in | AK: | 8.5 |
| BD: | 9 | TAP Depth: | 1.25 in |
| BF: | 0.53 | F: | 5.81 |
| N: | 9.06 | BE1: | 0.5 in |
| K: | 5.5 in | L1: | 14.86 in |
| U: | 1.25 in | D: | 5.12 |
| H-Tap size: | 5/8-11 UNC in | A: | 7.19 |
| T: | 2 | J: | 11 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| G: | 2.91 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-R | Output Shaft Assembly Code: | R |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Direction: | Right | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.072 |
| Motor Frame Size: | 250 | Output RPM: | 17 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.50 | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

