Grove Gear W8520217.00 - BMQ852-05-L-56
Part #:W8520217.00
Catalog #:BMQ852-05-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | D: | 5.12 |
| LQ: | 7.85 in | BD: | 6.5 |
| Center Distance (in): | 5.25 in | J: | 11 in |
| G: | 2.91 | A: | 7.19 |
| T: | 2 | O: | 4.78 in |
| H-Tap size: | 5/8-11 UNC in | I: | 7.5 in |
| TAP Depth: | 1.25 in | BE: | 0.38 in |
| AJ: | 5.88 | F: | 5.81 |
| C: | 14 in | RQ: | 7.35 in |
| B: | 13 | AK: | 4.5 |
| N: | 9.06 | K: | 5.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | BMQ-L |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1675 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | L |
| Output Shaft: | Solid Shaft | Ratio: | 5:1 |
| Input Style: | C-face Quill | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 32.51 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output RPM: | 350 |
| Output Diameter (in): | 2 in | Output Shaft Direction: | Left |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.50 | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

