Grove Gear W8520218.00 - BMQ852-7.5-L-56
Part #:W8520218.00
Catalog #:BMQ852-7.5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | F: | 5.81 |
| A: | 7.19 | J: | 11 in |
| T: | 2 | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | I: | 7.5 in |
| N: | 9.06 | BD: | 6.5 |
| O: | 4.78 in | TAP Depth: | 1.25 in |
| BF: | 0.41 | AK: | 4.5 |
| H-Tap size: | 5/8-11 UNC in | AJ: | 5.88 |
| K: | 5.5 in | LQ: | 7.85 in |
| B: | 13 | BE: | 0.38 in |
| G: | 2.91 | C: | 14 in |
Technical Specifications
| Input RPM: | 1,750 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.50 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | C-face Quill |
| Assembly: | BMQ-L | Input HP @ 1750 RPM: | 28.1 |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56 | Center Distance (in): | 5.25 |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Shaft: | Solid Shaft | Series Code: | GR |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | L |
| Thrust Rating - output shaft: | 2021 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

