Grove Gear W8520219.00 - BMQ852-10-L-56
Part #:W8520219.00
Catalog #:BMQ852-10-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | LQ: | 7.85 in |
| A: | 7.19 | BF: | 0.41 |
| O: | 4.78 in | I: | 7.5 in |
| F: | 5.81 | AK: | 4.5 |
| C: | 14 in | G: | 2.91 |
| AJ: | 5.88 | BD: | 6.5 |
| BE: | 0.38 in | B: | 13 |
| H-Tap size: | 5/8-11 UNC in | N: | 9.06 |
| K: | 5.5 in | RQ: | 7.35 in |
| TAP Depth: | 1.25 in | T: | 2 |
| Center Distance (in): | 5.25 in | J: | 11 in |
Technical Specifications
| Output Shaft: | Solid Shaft | Input Style: | C-face Quill |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2449 |
| Ratio Range: | 10:1 | Output Key: | 1/2 X 3.50 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 23.15 |
| Output Shaft Direction: | Left | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Assembly: | BMQ-L |
| Output Diameter (in): | 2 in | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 56 | Ratio: | 10:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |

