Grove Gear W8520220.00 - BMQ852-15-L-56
Part #:W8520220.00
Catalog #:BMQ852-15-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | J: | 11 in |
| C: | 14 in | D: | 5.12 |
| AJ: | 5.88 | TAP Depth: | 1.25 in |
| N: | 9.06 | O: | 4.78 in |
| BE: | 0.38 in | K: | 5.5 in |
| T: | 2 | RQ: | 7.35 in |
| B: | 13 | G: | 2.91 |
| A: | 7.19 | I: | 7.5 in |
| BF: | 0.41 | F: | 5.81 |
| BD: | 6.5 | H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 18.11 | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.50 | Input Style: | C-face Quill |
| Output RPM: | 116 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Series Code: | GR |
| Assembly: | BMQ-L | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3033 | Product Type: | Right Angle |
| Output Shaft Direction: | Left | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft: | Solid Shaft | Ratio Range: | 15:1 |
| Output Diameter (in): | 2 in | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 8941 in/lbs |

