Grove Gear W8520221.00 - BMQ852-20-L-56
Part #:W8520221.00
Catalog #:BMQ852-20-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | N: | 9.06 |
| O: | 4.78 in | D: | 5.12 |
| I: | 7.5 in | B: | 13 |
| K: | 5.5 in | F: | 5.81 |
| BD: | 6.5 | BE: | 0.38 in |
| H-Tap size: | 5/8-11 UNC in | Center Distance (in): | 5.25 in |
| A: | 7.19 | AK: | 4.5 |
| T: | 2 | LQ: | 7.85 in |
| J: | 11 in | G: | 2.91 |
| RQ: | 7.35 in | TAP Depth: | 1.25 in |
| BF: | 0.41 | C: | 14 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 87 | Output Shaft Direction: | Left |
| Thrust Rating - output shaft: | 3412 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 5.25 | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 14.56 | Series Code: | GR |
| Output Shaft Assembly Code: | L | Output Diameter (in): | 2 in |
| Ratio Range: | 20:1 | Assembly: | BMQ-L |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.50 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Output Torque Rating (in-lb): | 9351 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

