Grove Gear W8520223.00 - BMQ852-30-L-56
Part #:W8520223.00
Catalog #:BMQ852-30-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in | B: | 13 |
| RQ: | 7.35 in | BE: | 0.38 in |
| AJ: | 5.88 | BF: | 0.41 |
| C: | 14 in | T: | 2 |
| G: | 2.91 | AK: | 4.5 |
| K: | 5.5 in | LQ: | 7.85 in |
| A: | 7.19 | J: | 11 in |
| O: | 4.78 in | F: | 5.81 |
| TAP Depth: | 1.25 in | H-Tap size: | 5/8-11 UNC in |
| N: | 9.06 | I: | 7.5 in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BMQ-L |
| Reducer: | Worm - Right Angle | Output RPM: | 58 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Left |
| Series Code: | GR | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | L |
| Output Key: | 1/2 X 3.50 | Output Diameter (in): | 2 in |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 56 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Solid Shaft |
| Ratio Range: | 30:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 10.538 |
| Input Style: | C-face Quill | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9627 in/lbs |

