Grove Gear W8520224.00 - BMQ852-40-L-56
Part #:W8520224.00
Catalog #:BMQ852-40-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | C: | 14 in |
| H-Tap size: | 5/8-11 UNC in | K: | 5.5 in |
| N: | 9.06 | D: | 5.12 |
| F: | 5.81 | BD: | 6.5 |
| RQ: | 7.35 in | TAP Depth: | 1.25 in |
| O: | 4.78 in | B: | 13 |
| LQ: | 7.85 in | A: | 7.19 |
| T: | 2 | I: | 7.5 in |
| J: | 11 in | AJ: | 5.88 |
| G: | 2.91 | AK: | 4.5 |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-face Quill | Ratio Range: | 40:1 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Output Shaft Direction: | Left | Thrust Rating - output shaft: | 3412 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 8.105 |
| Assembly: | BMQ-L | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 40:1 |
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Output RPM: | 43 | Output Key: | 1/2 X 3.50 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series Code: | GR |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

