Grove Gear W8520226.00 - BMQ852-60-L-56
Part #:W8520226.00
Catalog #:BMQ852-60-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AK: | 4.5 |
| F: | 5.81 | K: | 5.5 in |
| N: | 9.06 | D: | 5.12 |
| BD: | 6.5 | H-Tap size: | 5/8-11 UNC in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| BF: | 0.41 | I: | 7.5 in |
| C: | 14 in | A: | 7.19 |
| BE: | 0.38 in | G: | 2.91 |
| TAP Depth: | 1.25 in | J: | 11 in |
| B: | 13 | O: | 4.78 in |
| T: | 2 | RQ: | 7.35 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series Code: | GR | Input Keyway (C Face): | 3/16 x 3/32 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.50 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.816 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output RPM: | 29 |
| Output Shaft Direction: | Left | Ratio: | 60:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Assembly: | BMQ-L |
| Input Style: | C-face Quill | Output Diameter (in): | 2 in |
| Ratio Range: | 60:1 | Output Shaft: | Solid Shaft |
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

