Grove Gear W8520231.00 - BMQ852-10-R-56
Part #:W8520231.00
Catalog #:BMQ852-10-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | D: | 5.12 |
| I: | 7.5 in | O: | 4.78 in |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| LQ: | 7.85 in | RQ: | 7.35 in |
| G: | 2.91 | T: | 2 |
| AJ: | 5.88 | N: | 9.06 |
| BE: | 0.38 in | K: | 5.5 in |
| AK: | 4.5 | A: | 7.19 |
| C: | 14 in | H-Tap size: | 5/8-11 UNC in |
| B: | 13 | TAP Depth: | 1.25 in |
| BD: | 6.5 | F: | 5.81 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.625 | Ratio Range: | 10:1 |
| Assembly: | BMQ-R | Motor Frame Size: | 56 |
| Thrust Rating - output shaft: | 2449 | Series Code: | GR |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Style: | C-face Quill |
| Center Distance (in): | 5.25 | Ratio: | 10:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Right |
| Product Type: | Right Angle | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 23.15 | Output Torque Rating (in-lb): | 7827 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |

