Grove Gear W8520233.00 - BMQ852-20-R-56
Part #:W8520233.00
Catalog #:BMQ852-20-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| RQ: | 7.35 in | G: | 2.91 |
| F: | 5.81 | BF: | 0.41 |
| AJ: | 5.88 | T: | 2 |
| BE: | 0.38 in | BD: | 6.5 |
| K: | 5.5 in | C: | 14 in |
| AK: | 4.5 | J: | 11 in |
| TAP Depth: | 1.25 in | O: | 4.78 in |
| A: | 7.19 | N: | 9.06 |
| H-Tap size: | 5/8-11 UNC in | B: | 13 |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Housing Material: | Cast Iron |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 20:1 |
| Output RPM: | 87 | Assembly: | BMQ-R |
| Ratio Range: | 20:1 | Input Bore (C Face): | 0.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.56 |
| Series Code: | GR | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Motor Frame Size: | 56 |
| Gear Type: | Worm | Input Style: | C-face Quill |
| Center Distance (in): | 5.25 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |

