Grove Gear W8520236.00 - BMQ852-40-R-56
Part #:W8520236.00
Catalog #:BMQ852-40-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | N: | 9.06 |
| AK: | 4.5 | C: | 14 in |
| AJ: | 5.88 | T: | 2 |
| BE: | 0.38 in | J: | 11 in |
| O: | 4.78 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.41 |
| A: | 7.19 | D: | 5.12 |
| G: | 2.91 | RQ: | 7.35 in |
| BD: | 6.5 | H-Tap size: | 5/8-11 UNC in |
| LQ: | 7.85 in | B: | 13 |
| K: | 5.5 in | TAP Depth: | 1.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Solid Shaft |
| Input Style: | C-face Quill | Output Key: | 1/2 X 3.50 |
| Ratio: | 40:1 | Center Distance (in): | 5.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 8.105 |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Assembly: | BMQ-R | Series Code: | GR |
| Output RPM: | 43 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Input RPM: | 1,750 |
| Output Shaft Direction: | Right | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

