Grove Gear W8520238.00 - BMQ852-60-R-56
Part #:W8520238.00
Catalog #:BMQ852-60-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | RQ: | 7.35 in |
| AJ: | 5.88 | AK: | 4.5 |
| D: | 5.12 | G: | 2.91 |
| N: | 9.06 | TAP Depth: | 1.25 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| BD: | 6.5 | K: | 5.5 in |
| C: | 14 in | A: | 7.19 |
| H-Tap size: | 5/8-11 UNC in | T: | 2 |
| LQ: | 7.85 in | B: | 13 |
| BF: | 0.41 | F: | 5.81 |
| BE: | 0.38 in | O: | 4.78 in |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3412 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | Right | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 5.816 |
| Output Diameter (in): | 2 in | Series Code: | GR |
| Gear Type: | Worm | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Output RPM: | 29 |
| Input Bore (C Face): | 0.625 | Input Style: | C-face Quill |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Output Key: | 1/2 X 3.50 | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |

