Grove Gear W8520242.00 - BMQ852-7.5-D-56
Part #:W8520242.00
Catalog #:BMQ852-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | T: | 2 |
| F: | 5.81 | TAP Depth: | 1.25 in |
| N: | 9.06 | O: | 4.78 in |
| BF: | 0.41 | K: | 5.5 in |
| J: | 11 in | O*: | 4.53 in |
| AK: | 4.5 | BD: | 6.5 |
| B: | 13 | LQ: | 7.85 in |
| AJ: | 5.88 | G: | 2.91 |
| I: | 7.5 in | H-Tap size: | 5/8-11 UNC in |
| Center Distance (in): | 5.25 in | A: | 7.19 |
| C: | 14 in | D: | 5.12 |
| BE: | 0.38 in |
Technical Specifications
| Thrust Rating - output shaft: | 2021 | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft: | Solid Shaft | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 28.1 | Input Bore (C Face): | 0.625 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Output Shaft Direction: | Double | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Gear Type: | Worm |
| Motor Frame Size: | 56 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-D | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output RPM: | 233 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | C-face Quill | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Key: | 1/2 X 3.50 |
| Ratio: | 7.5:1 | Output Torque Rating (in-lb): | 7213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |

