Grove Gear W8520246.00 - BMQ852-25-D-56
Part #:W8520246.00
Catalog #:BMQ852-25-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | BD: | 6.5 |
| N: | 9.06 | RQ: | 7.35 in |
| I: | 7.5 in | C: | 14 in |
| B: | 13 | F: | 5.81 |
| TAP Depth: | 1.25 in | AK: | 4.5 |
| D: | 5.12 | O: | 4.78 in |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| T: | 2 | G: | 2.91 |
| J: | 11 in | BF: | 0.41 |
| LQ: | 7.85 in | H-Tap size: | 5/8-11 UNC in |
| BE: | 0.38 in | K: | 5.5 in |
| O*: | 4.53 in |
Technical Specifications
| Output Key: | 1/2 X 3.50 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56 |
| Output RPM: | 70 | Output Shaft Assembly Code: | D |
| Input Style: | C-face Quill | Product Type: | Right Angle |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Assembly: | BMQ-D | Input HP @ 1750 RPM: | 12.19 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 3412 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | Double |
| Ratio Range: | 25:1 | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

