Grove Gear W8520248.00 - BMQ852-40-D-56
Part #:W8520248.00
Catalog #:BMQ852-40-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.78 in | G: | 2.91 |
| D: | 5.12 | B: | 13 |
| F: | 5.81 | TAP Depth: | 1.25 in |
| BE: | 0.38 in | K: | 5.5 in |
| O*: | 4.53 in | BF: | 0.41 |
| LQ: | 7.85 in | J: | 11 in |
| AK: | 4.5 | N: | 9.06 |
| AJ: | 5.88 | H-Tap size: | 5/8-11 UNC in |
| RQ: | 7.35 in | I: | 7.5 in |
| BD: | 6.5 | A: | 7.19 |
| C: | 14 in | T: | 2 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 8.105 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-face Quill |
| Ratio: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 40:1 | Output Shaft Direction: | Double |
| Assembly: | BMQ-D | Output Shaft: | Solid Shaft |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Output Key: | 1/2 X 3.50 | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Series Code: | GR |
| Output RPM: | 43 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9419 in/lbs |

