Grove Gear W8520249.00 - BMQ852-50-D-56
Part #:W8520249.00
Catalog #:BMQ852-50-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 11 in | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| B: | 13 | H-Tap size: | 5/8-11 UNC in |
| A: | 7.19 | G: | 2.91 |
| RQ: | 7.35 in | T: | 2 |
| F: | 5.81 | BD: | 6.5 |
| O*: | 4.53 in | LQ: | 7.85 in |
| O: | 4.78 in | D: | 5.12 |
| BE: | 0.38 in | AK: | 4.5 |
| N: | 9.06 | I: | 7.5 in |
| TAP Depth: | 1.25 in | K: | 5.5 in |
| C: | 14 in |
Technical Specifications
| Assembly: | BMQ-D | Output Diameter (in): | 2 in |
| Output Key: | 1/2 X 3.50 | Series Code: | GR |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | D |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-face Quill |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Direction: | Double | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 6.777 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs |

