Grove Gear W8520251.00 - BMQ852-80-D-56
Part #:W8520251.00
Catalog #:BMQ852-80-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | LQ: | 7.85 in |
| B: | 13 | TAP Depth: | 1.25 in |
| O*: | 4.53 in | AJ: | 5.88 |
| G: | 2.91 | H-Tap size: | 5/8-11 UNC in |
| K: | 5.5 in | BF: | 0.41 |
| I: | 7.5 in | F: | 5.81 |
| AK: | 4.5 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| O: | 4.78 in | D: | 5.12 |
| J: | 11 in | BD: | 6.5 |
| N: | 9.06 | C: | 14 in |
| T: | 2 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56 | Input HP @ 1750 RPM: | 2.906 |
| Output Diameter (in): | 2 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Double |
| Ratio Range: | 80:1 | Series Code: | GR |
| Gear Type: | Worm | Input Style: | C-face Quill |
| Assembly: | BMQ-D | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Output Key: | 1/2 X 3.50 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 21 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

