Grove Gear W8520254.00 - BMQ852-7.5-L-140
Part #:W8520254.00
Catalog #:BMQ852-7.5-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/8-11 UNC in | BF: | 0.41 |
| AK: | 4.5 | K: | 5.5 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| G: | 2.91 | RQ: | 7.35 in |
| B: | 13 | C: | 14 in |
| TAP Depth: | 1.25 in | N: | 9.06 |
| BE: | 0.38 in | AJ: | 5.88 |
| A: | 7.19 | T: | 2 |
| BD: | 6.5 | I: | 7.5 in |
| LQ: | 7.85 in | D: | 5.12 |
| O: | 4.78 in | J: | 11 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Thrust Rating - output shaft: | 2021 |
| Output RPM: | 233 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.50 | Gear Type: | Worm |
| Output Shaft Direction: | Left | Series Code: | GR |
| Service Factor: | 1 | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | L |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.1 | Input Style: | C-face Quill |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BMQ-L |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs |

